Specs/CAD
Unit : mm
| Part Number | D | H | A | s | d | L | Mass (g) |
Number of Spokes | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| D-80-N | 80 | 36 | 14 | 22 | 24 | 24 | 430 | 3 | CAD | RFQ |
| D-100-N | 100 | 39 | 15 | 24 | 30 | 25 | 630 | 3 | CAD | RFQ |
| D-125-N | 125 | 40 | 16 | 24 | 33 | 28 | 755 | 3 | CAD | RFQ |
| D-140-N | 140 | 44 | 17 | 27 | 35 | 30 | 1360 | 3 | CAD | RFQ |
| D-150-N | 150 | 46 | 18 | 28 | 35 | 32 | 1410 | 3 | CAD | RFQ |
| D-160-N | 160 | 46 | 18 | 28 | 37 | 32 | 1200 | 3 | CAD | RFQ |
| D-200-N | 200 | 60 | 24 | 36 | 43 | 41 | 2250 | 3 | CAD | RFQ |
| D-250-N | 250 | 63 | 25 | 38 | 50 | 42 | 3710 | 5 | CAD | RFQ |
| D-300-N | 300 | 66 | 26 | 40 | 56 | 45 | 6150 | 5 | CAD | RFQ |
| D-315-N | 315 | 72 | 28 | 44 | 60 | 49 | 6650 | 5 | CAD | RFQ |
Material/Finish
| D | |
|---|---|
| Main body | FC200 Chrome Plating |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
D----With grip mounting hole
D-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips