NBK logo

  • Handles

D-250

Offset Handwheel

Dimension Drawing

DOffset Handwheel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d L P Mass
(g)
Number of Spokes CAD
Download
Cart
D-250 M10 1.5 250 63 25 38 50 42 101.5 3710 5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d L P Mass
(g)
Number of Spokes CAD
Download
Cart
D-250 M10 1.5 250 63 25 38 50 42 101.5 3710 5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d L P Mass
(g)
Number of Spokes CAD
Download
Cart
D-250 M10 1.5 250 63 25 38 50 42 101.5 3710 5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d L P Mass
(g)
Number of Spokes CAD
Download
Cart
D-250 M10 1.5 250 63 25 38 50 42 101.5 3710 5 CAD RFQ

Material/Finish

D
Main body FC200
Chrome Plating

Characteristics

  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    D----With grip mounting hole
    D-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip*1
Plated Revolving GripRM
RM
Plated Fixing GripSM
SM
D-80 SM-5
D-100 SM-5
D-125 RM-6 SM-6
D-140 RM-6 SM-6
D-150 RM-8 SM-8
D-160 RM-8 SM-8
D-200 RM-10 SM-10
D-250 RM-10 SM-10
D-300 RM-12 SM-12
D-315 RM-12 SM-12

*1: If a revolving grip other than the recommended applicable grip is used, the grip may not rotate.


Related Services

Product List

Click here to see D

Click here to see Handles