Unit : mm
Material/Finish
| D | |
|---|---|
| Main body | FC200 Chrome Plating |
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.
D----With grip mounting hole
D-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
| Part Number | Recommended Applicable Grip*1 | |
|---|---|---|
| Plated Revolving GripRM RM |
Plated Fixing GripSM SM |
|
| D-80 | SM-5 | |
| D-100 | SM-5 | |
| D-125 | RM-6 | SM-6 |
| D-140 | RM-6 | SM-6 |
| D-150 | RM-8 | SM-8 |
| D-160 | RM-8 | SM-8 |
| D-200 | RM-10 | SM-10 |
| D-250 | RM-10 | SM-10 |
| D-300 | RM-12 | SM-12 |
| D-315 | RM-12 | SM-12 |
*1: If a revolving grip other than the recommended applicable grip is used, the grip may not rotate.






