Unit : mm
Material/Finish
| F | |
|---|---|
| Main body | FC200 Chrome Plating | 
Characteristics
- Products with/without grip mounting holes can be selected by the end symbol of the part number.  
 F----With grip mounting hole
 F-N----Without grip mounting hole
- There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
| Part Number | Recommended Applicable Grip*1 | |
|---|---|---|
| Plated Revolving GripRM RM | Plated Fixing GripSM SM | |
| F-80 | SM-5 | |
| F-100 | SM-5 | |
| F-125 | RM-6 | SM-6 | 
| F-140 | RM-6 | SM-6 | 
| F-160 | RM-8 | SM-8 | 
| F-200 | RM-10 | SM-10 | 
| F-250 | RM-10 | SM-10 | 
| F-315 | RM-12 | SM-12 | 
*1: If a revolving grip other than the recommended applicable grip is used, the grip may not rotate.

 
                                      
 
                    




