• Handles

HAK/Aluminum Knurled Handwheel

Dimension Drawing

HAKAluminum Knurled Handwheel寸法図

Specs/CAD

Select

Color
All
SG
BK

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d C Lc P Mass
(g)
Color CAD
Download
Cart
HAK-40-SG M6 1 40 25 12 13 22 5 15 14.5 50 SG CAD RFQ
HAK-40 M6 1 40 25 12 13 22 5 15 14.5 50 BK CAD RFQ
HAK-50-SG M6 1 50 28 13 15 27 5 15 17 87 SG CAD RFQ
HAK-50 M6 1 50 28 13 15 27 5 15 17 87 BK CAD RFQ
HAK-63-SG M6 1 63 32 14 18 35 5 15 23 161 SG CAD RFQ
HAK-63 M6 1 63 32 14 18 35 5 15 23 161 BK CAD RFQ
HAK-80-SG M6 1 80 40 15 25 45 5 15 30 299 SG CAD RFQ
HAK-80 M6 1 80 40 15 25 45 5 15 30 299 BK CAD RFQ
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
HAK
Main body A5056
Anodized (Various Color)

Characteristics

  • Mini handwheel made of aluminum alloy
  • Bore type and with / without grip mounting hole and finger hole can be selected by a product code.
Product Code Bore Type Grip Mounting Hole Finger Hole
HAK Pilot Hole Yes No
HAK-N Pilot Hole No No
HAK-FH Pilot Hole No Yes
HAK-R Reamer Bore Yes No
HAK-R-N Reamer Bore No No
HAK-R-FH Reamer Bore No Yes
  • There are two color variations. They can be selected by the end symbol of the part number.
    No end symbol----Black
    End Symbol SG----Silver gray
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see Handles

Click here to see Machine Elements