• Handles

HAK-N/Aluminum Knurled Handwheel

Dimension Drawing

HAK-NAluminum Knurled Handwheel寸法図

Specs/CAD

Select

Color
All
SG
BK

Unit : mm

Part Number D H A s d C Lc Mass
(g)
Color CAD
Download
Cart
HAK-40-N-SG 40 25 12 13 22 5 15 50 SG CAD RFQ
HAK-40-N 40 25 12 13 22 5 15 50 BK CAD RFQ
HAK-50-N-SG 50 28 13 15 27 5 15 87 SG CAD RFQ
HAK-50-N 50 28 13 15 27 5 15 87 BK CAD RFQ
HAK-63-N-SG 63 32 14 18 35 5 15 161 SG CAD RFQ
HAK-63-N 63 32 14 18 35 5 15 161 BK CAD RFQ
HAK-80-N-SG 80 40 15 25 45 5 15 299 SG CAD RFQ
HAK-80-N 80 40 15 25 45 5 15 299 BK CAD RFQ
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
HAK
Main body A5056
Anodized (Various Color)

Characteristics

  • Mini handwheel made of aluminum alloy
  • Bore type and with / without grip mounting hole and finger hole can be selected by a product code.
Product Code Bore Type Grip Mounting Hole Finger Hole
HAK Pilot Hole Yes No
HAK-N Pilot Hole No No
HAK-FH Pilot Hole No Yes
HAK-R Reamer Bore Yes No
HAK-R-N Reamer Bore No No
HAK-R-FH Reamer Bore No Yes
  • There are two color variations. They can be selected by the end symbol of the part number.
    No end symbol----Black
    End Symbol SG----Silver gray
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see Handles

Click here to see Machine Elements