Unit : mm
| Part Number | D | H | A | s | d | C | Lc | Mass (g) |
Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| HAK-50-N-SG | 50 | 28 | 13 | 15 | 27 | 5 | 15 | 87 | SG | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| HAK | |
|---|---|
| Main body | A5056 Anodized (Various Color) |
Characteristics
- Mini handwheel made of aluminum alloy
- Bore type and with / without grip mounting hole and finger hole can be selected by a product code.
| Product Code | Bore Type | Grip Mounting Hole | Finger Hole |
|---|---|---|---|
| HAK | Pilot Hole | Yes | No |
| HAK-N | Pilot Hole | No | No |
| HAK-FH | Pilot Hole | No | Yes |
| HAK-R | Reamer Bore | Yes | No |
| HAK-R-N | Reamer Bore | No | No |
| HAK-R-FH | Reamer Bore | No | Yes |
- There are two color variations. They can be selected by the end symbol of the part number.
No end symbol----Black
End Symbol SG----Silver gray - There is no grip supplied with this product. Order a grip separately. ⇒Grips





