Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | D | H | A | s | d | L | P | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HDA-80 | M6 | 1 | 80 | 31 | 13.5 | 17.5 | 26 | 21 | 33.5 | 125 | CAD | RFQ |
| HDA-100 | M6 | 1 | 100 | 38 | 14.5 | 23.5 | 28 | 25 | 43 | 200 | CAD | RFQ |
| HDA-125 | M8 | 1.25 | 125 | 43 | 15.5 | 27.5 | 31 | 28 | 55 | 340 | CAD | RFQ |
| HDA-160 | M10 | 1.5 | 160 | 51 | 18.5 | 32.5 | 36 | 32 | 70 | 630 | CAD | RFQ |
| HDA-200 | M10 | 1.5 | 200 | 57 | 20.5 | 36.5 | 42 | 36 | 89 | 980 | CAD | RFQ |
Material/Finish
| HDA | |
|---|---|
| Main body | AC8A Entire Shot Blast |
Characteristics
- Standard model with an aluminum disk handwheel.
-
Products with/without grip mounting holes can be selected by the end symbol of the part number.
HDA----With grip mounting hole
HDA-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
| Part Number | Recommended Applicable Grip | |||
|---|---|---|---|---|
| Plastic Revolving Grip GTRGTR |
Plastic Revolving Grip GNTRGNTR |
Plastic Revolving Grip GTMGTM |
Aluminum Fixing Grip HSHS |
|
| HDA-80 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
| HDA-100 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
| HDA-125 | GTR-24-M8 | GNTR-24-M8 | GTM-24-M8 | HS-8 |
| HDA-160 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |
| HDA-200 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |
Specification Changes
Thank you for using the NBK website.Our Aluminum Disk Handwheel HDA/HDA-N specifications will be changed as follows.
See here for details
https://www.nbk1560.com/news/2022/20220518_2/
We apologize for the inconvenience and hope you will visit the site again.