• Handles

HDA-160-N

Aluminum Disk Handwheel

Dimension Drawing

HDA-NAluminum Disk Handwheel寸法図

Unit : mm

Part Number D H A s d L Mass
(g)
CAD
Download
Cart
HDA-160-N 160 51 18.5 32.5 36 32 630 CAD RFQ

Material/Finish

HDA
Main body AC8A
Entire Shot Blast

Characteristics

  • Standard model with an aluminum disk handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HDA----With grip mounting hole
    HDA-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Specification Changes

Thank you for using the NBK website.
Our Aluminum Disk Handwheel HDA/HDA-N specifications will be changed as follows.

See here for details
https://www.nbk1560.com/news/2022/20220518_2/

We apologize for the inconvenience and hope you will visit the site again.

Related Services

Product List

Click here to see HDA-N

Click here to see Handles