NBK logo

  • Handles

HDA-125

Aluminum Disk Handwheel

Dimension Drawing

HDAAluminum Disk Handwheel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d L P Mass
(g)
CAD
Download
Cart
HDA-125 M8 1.25 125 43 15.5 27.5 31 28 55 340 CAD RFQ

Material/Finish

HDA
Main body AC8A
Entire Shot Blast

Characteristics

  • Standard model with an aluminum disk handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HDA----With grip mounting hole
    HDA-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip
Plastic Revolving Grip
GTRGTR
Plastic Revolving Grip
GNTRGNTR
Plastic Revolving Grip
GTMGTM
Aluminum Fixing Grip
HSHS
HDA-80 GTR-19-M6 GNTR-19-M6 GTM-19-M6 HS-6
HDA-100 GTR-19-M6 GNTR-19-M6 GTM-19-M6 HS-6
HDA-125 GTR-24-M8 GNTR-24-M8 GTM-24-M8 HS-8
HDA-160 GTR-28-M10 GNTR-28-M10 GTM-28-M10 HS-10
HDA-200 GTR-28-M10 GNTR-28-M10 GTM-28-M10 HS-10

Specification Changes

Thank you for using the NBK website.
Our Aluminum Disk Handwheel HDA/HDA-N specifications will be changed as follows.

See here for details
https://www.nbk1560.com/news/2022/20220518_2/

We apologize for the inconvenience and hope you will visit the site again.

Related Services

Product List

Click here to see HDA

Click here to see Handles