Unit : mm
Material/Finish
| HDA | |
|---|---|
| Main body | AC8A Entire Shot Blast |
Characteristics
- Standard model with an aluminum disk handwheel.
-
Products with/without grip mounting holes can be selected by the end symbol of the part number.
HDA----With grip mounting hole
HDA-N----Without grip mounting hole - There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
| Part Number | Recommended Applicable Grip | |||
|---|---|---|---|---|
| Plastic Revolving Grip GTRGTR |
Plastic Revolving Grip GNTRGNTR |
Plastic Revolving Grip GTMGTM |
Aluminum Fixing Grip HSHS |
|
| HDA-80 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
| HDA-100 | GTR-19-M6 | GNTR-19-M6 | GTM-19-M6 | HS-6 |
| HDA-125 | GTR-24-M8 | GNTR-24-M8 | GTM-24-M8 | HS-8 |
| HDA-160 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |
| HDA-200 | GTR-28-M10 | GNTR-28-M10 | GTM-28-M10 | HS-10 |
Specification Changes
Thank you for using the NBK website.Our Aluminum Disk Handwheel HDA/HDA-N specifications will be changed as follows.
See here for details
https://www.nbk1560.com/news/2022/20220518_2/
We apologize for the inconvenience and hope you will visit the site again.






