• Handles

HSM-N/Stainless Steel Handwheel

Dimension Drawing

HSM-NStainless Steel Handwheels寸法図

Specs/CAD

Unit : mm

Part Number D H A s d L E Mass
(g)
Number of Spokes CAD
Download
Cart
HSM-80-N 80 28.5 8.5 20 26 17 12 260 2 CAD RFQ
HSM-100-N 100 30.5 8.5 22 26 18 13 320 2 CAD RFQ
HSM-125-N 125 34.5 8.5 26 32 20 15 500 2 CAD RFQ
HSM-160-N 160 42.8 10.8 32 36 24 18 900 2 CAD RFQ
HSM-200-N 200 43 12 31 42 24 19 1300 2 CAD RFQ
HSM-250-N 250 54 14 40 50 34 20 2400 3 CAD RFQ

Material/Finish

HSM
Main body SCS13 (Equivalent to SUS304)

Characteristics

  • Standard model with a stainless steel handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HSM----With grip mounting hole
    HSM-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see Handles

Click here to see Machine Elements