NBK logo

  • Handles

HSM-80-N

Stainless Steel Handwheel

Dimension Drawing

HSM-NStainless Steel Handwheels寸法図

Unit : mm

Part Number D H A s d L E Mass
(g)
Number of Spokes CAD
Download
Cart
HSM-80-N 80 28.5 8.5 20 26 17 12 260 2 CAD RFQ

Material/Finish

HSM
Main body SCS13 (Equivalent to SUS304)

Characteristics

  • Standard model with a stainless steel handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HSM----With grip mounting hole
    HSM-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Related Services

Product List

Click here to see HSM-N

Click here to see Handles