• Handles

HSM-80

Stainless Steel Handwheel

Dimension Drawing

HSMStainless Steel Handwheels寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d L E P Mass
(g)
Number of Spokes CAD
Download
Cart
HSM-80 M5 0.8 80 28.5 8.5 20 26 17 12 33 260 2 CAD RFQ

Material/Finish

HSM
Main body SCS13 (Equivalent to SUS304)

Characteristics

  • Standard model with a stainless steel handwheel.
  • Products with/without grip mounting holes can be selected by the end symbol of the part number.
    HSM----With grip mounting hole
    HSM-N----Without grip mounting hole
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number Recommended Applicable Grip
GSS GSS GNTRS GNTRS
HSM-80 GSS-5 GNTRS-18-M5
HSM-100 GSS-5 GNTRS-18-M5
HSM-125 GSS-6 GNTRS-19-M6
HSM-160 GSS-8 GNTRS-24-M8
HSM-200 GSS-10 GNTRS-28-M10
HSM-250 GSS-10 GNTRS-28-M10

Related Services

Product List

Click here to see HSM

Click here to see Handles