• Handles

Two Spoke Handwheel

HSN

Hints for Correctly Using NBK Products


Dimension Drawing

HSNTwo Spoke Handwheel寸法図

Specs/CAD

Unit : mm

Part Number D H A s h d L T Dg G P Mass
(g)
Number of spokes CAD
Download
Cart
HSN-125 127 44.5 18 26.5 22 35 30.5 2.5 23 65 51 850 2 CAD RFQ
HSN-160 162 52 18 34 24 40 35 3 23 63 69 1300 2 CAD RFQ
HSN-200 203 56 20 36 23 48 40 3.5 26 79 86 2060 2 CAD RFQ
HSN-250 253 63 24 39 30 52 40 3.5 26 72 109.5 2960 2 CAD RFQ
HSN-315 319 69 27 42 30 63 45 5.5 26 72 141.5 4770 2 CAD RFQ

Material/Finish

HSN
Retractable Revolving Grip Phenol Resin (Black)
Handwheel FC200
Electrostatic Coating (Black)

Characteristics

  • 2 spoke handle with retractable revolving grip.
  • The grip has a mechanism that must be pulled up before folding down, preventing unexpected collapse.
  • The body of the handle is made of cast iron and the grip is phenol resin. Heavy duty type capable of withstanding large torque.

Related Services

Product List

Click here to see Handles

Click here to see Machine Elements