NBK logo

  • Handles

HSN-250

Two Spoke Handwheel

Hints for Correctly Using NBK Products


Dimension Drawing

HSNTwo Spoke Handwheel寸法図

Unit : mm

Part Number D H A s h d L T Dg G P Mass
(g)
Number of spokes CAD
Download
Cart
HSN-250 253 63 24 39 30 52 40 3.5 26 72 109.5 2960 2 CAD RFQ

Material/Finish

HSN
Retractable Revolving Grip Phenol Resin (Black)
Handwheel FC200
Electrostatic Coating (Black)

Characteristics

  • 2 spoke handle with retractable revolving grip.
  • The grip has a mechanism that must be pulled up before folding down, preventing unexpected collapse.
  • The body of the handle is made of cast iron and the grip is phenol resin. Heavy duty type capable of withstanding large torque.

Related Services

Product List

Click here to see HSN

Click here to see Handles