• Handles

PH/Plastic Handwheel

Dimension Drawing

PHPlastic Handwheel寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d d1 L P Mass
(g)
Number of spokes CAD
Download
Cart
PH-80 M5 0.8 80 40 14 10 24 18 26 29 130 3 CAD RFQ
PH-100 M5 0.8 100 44 15 10 28 22 29 40 200 3 CAD RFQ
PH-125 M6 1 125 48 16 10 32 26 30 51 280 3 CAD RFQ
PH-140 M6 1 140 54 17 10 34 26 35 58 400 3 CAD RFQ
PH-160 M8 1.25 160 57 18 10 36 28 36 67 440 3 CAD RFQ
PH-200 M10 1.5 200 64 22 12 38 30 42 84 670 3 CAD RFQ
PH-250 M10 1.5 250 66 26 15 44 36 42 102 980 5 CAD RFQ

Material/Finish

PH Cast Iron Hub
Handwheel Part Nylon 6 (Black)
Hub Part FC200
Ferrosoferric Oxide Film (Black)
Grip Mounting Hole
Insert
Steel
Trivalent Chromate Treatment

Characteristics

  • Standard model with a plastic handwheel.
  • There are two types of hub materials.
    PH----Cast Iron Hub
    PHS----Stainless Steel Hub
  • With grip mounting hole.
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number
Cast Iron Hub
Recommended Applicable Grip Part Number
Stainless Steel Hub
Recommended Applicable Grip
GTR GTR GTM GTM GNTRS GNTRS GTMS GTMS
PH-80 GTR-18-M5 GTM-18-M5 PHS-80 GNTRS-18-M5 GTMS-18-M5
PH-100 GTR-18-M5 GTM-18-M5 PHS-100 GNTRS-18-M5 GTMS-18-M5
PH-125 GTR-19-M6 GTM-19-M6 PHS-125 GNTRS-19-M6 GTMS-19-M6
PH-140 GTR-19-M6 GTM-19-M6 PHS-140 GNTRS-19-M6 GTMS-19-M6
PH-160 GTR-24-M8 GTM-24-M8 PHS-160 GNTRS-24-M8 GTMS-24-M8
PH-200 GTR-28-M10 GTM-28-M10 PHS-200 GNTRS-28-M10 GTMS-28-M10
PH-250 GTR-28-M10 GTM-28-M10 PHS-250 GNTRS-28-M10 GTMS-28-M10

Related Services

Product List

Click here to see Handles

Click here to see Machine Elements