• Handles

PHS-100

Plastic Handwheel

Dimension Drawing

PHSPlastic Handwheel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch D H A s d d1 L P Mass
(g)
Number of spokes CAD
Download
Cart
PHS-100 M5 0.8 100 44 15 10 28 22 29 40 200 3 CAD RFQ

Material/Finish

PHS
Stainless Steel Hub
Handwheel Part Nylon 6 (Black)
Hub Part SUS303
Grip Mounting Hole
Insert
SUS303

Characteristics

  • Standard model with a plastic handwheel.
  • There are two types of hub materials.
    PH----Cast Iron Hub
    PHS----Stainless Steel Hub
  • With grip mounting hole.
  • There is no grip supplied with this product. Order a grip separately. ⇒Grips

Recommended applicable grip

Part Number
Cast Iron Hub
Recommended Applicable Grip Part Number
Stainless Steel Hub
Recommended Applicable Grip
GTR GTR GTM GTM GNTRS GNTRS GTMS GTMS
PH-80 GTR-18-M5 GTM-18-M5 PHS-80 GNTRS-18-M5 GTMS-18-M5
PH-100 GTR-18-M5 GTM-18-M5 PHS-100 GNTRS-18-M5 GTMS-18-M5
PH-125 GTR-19-M6 GTM-19-M6 PHS-125 GNTRS-19-M6 GTMS-19-M6
PH-140 GTR-19-M6 GTM-19-M6 PHS-140 GNTRS-19-M6 GTMS-19-M6
PH-160 GTR-24-M8 GTM-24-M8 PHS-160 GNTRS-24-M8 GTMS-24-M8
PH-200 GTR-28-M10 GTM-28-M10 PHS-200 GNTRS-28-M10 GTMS-28-M10
PH-250 GTR-28-M10 GTM-28-M10 PHS-250 GNTRS-28-M10 GTMS-28-M10

Related Services

Product List

Click here to see PHS

Click here to see Handles