Unit : mm
Material/Finish
| PHS Stainless Steel Hub |
|
|---|---|
| Handwheel Part | Nylon 6 (Black) |
| Hub Part | SUS303 |
| Grip Mounting Hole Insert |
SUS303 |
Characteristics
- Standard model with a plastic handwheel.
-
There are two types of hub materials.
PH----Cast Iron Hub
PHS----Stainless Steel Hub - With grip mounting hole.
- There is no grip supplied with this product. Order a grip separately. ⇒Grips
Recommended applicable grip
| Part Number Cast Iron Hub |
Recommended Applicable Grip | Part Number Stainless Steel Hub |
Recommended Applicable Grip | ||
|---|---|---|---|---|---|
| GTR GTR | GTM GTM | GNTRS GNTRS | GTMS GTMS | ||
| PH-80 | GTR-18-M5 | GTM-18-M5 | PHS-80 | GNTRS-18-M5 | GTMS-18-M5 |
| PH-100 | GTR-18-M5 | GTM-18-M5 | PHS-100 | GNTRS-18-M5 | GTMS-18-M5 |
| PH-125 | GTR-19-M6 | GTM-19-M6 | PHS-125 | GNTRS-19-M6 | GTMS-19-M6 |
| PH-140 | GTR-19-M6 | GTM-19-M6 | PHS-140 | GNTRS-19-M6 | GTMS-19-M6 |
| PH-160 | GTR-24-M8 | GTM-24-M8 | PHS-160 | GNTRS-24-M8 | GTMS-24-M8 |
| PH-200 | GTR-28-M10 | GTM-28-M10 | PHS-200 | GNTRS-28-M10 | GTMS-28-M10 |
| PH-250 | GTR-28-M10 | GTM-28-M10 | PHS-250 | GNTRS-28-M10 | GTMS-28-M10 |






