• Hexagonpost

SHA-EL/Hexagon Post

Hexagon Post

Dimension Drawing

SHA-ELHexagon Post寸法図

Specs/CAD

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C E Lf L Mass
(g)
CAD
Download
Cart
SHA-M3-15-EL M3 0.5 6 6.9 4.5 6 15 3.5 CAD RFQ
SHA-M3-20-EL M3 0.5 6 6.9 4.5 6 20 4.7 CAD RFQ
SHA-M3-25-EL M3 0.5 6 6.9 4.5 6 25 5.9 CAD RFQ
SHA-M3-30-EL M3 0.5 6 6.9 4.5 6 30 7.2 CAD RFQ
SHA-M3-35-EL M3 0.5 6 6.9 4.5 6 35 8.4 CAD RFQ
SHA-M3-40-EL M3 0.5 6 6.9 4.5 6 40 9.6 CAD RFQ
SHA-M4-20-EL M4 0.7 7 8.1 6 8 20 6.4 CAD RFQ
SHA-M4-25-EL M4 0.7 7 8.1 6 8 25 8 CAD RFQ
SHA-M4-30-EL M4 0.7 7 8.1 6 8 30 9.7 CAD RFQ
SHA-M4-35-EL M4 0.7 7 8.1 6 8 35 11.3 CAD RFQ
SHA-M4-40-EL M4 0.7 7 8.1 6 8 40 13 CAD RFQ
SHA-M4-45-EL M4 0.7 7 8.1 6 8 45 14.6 CAD RFQ
SHA-M4-50-EL M4 0.7 7 8.1 6 8 50 16.2 CAD RFQ
SHA-M4-60-EL M4 0.7 7 8.1 6 8 60 19.5 CAD RFQ
SHA-M4-70-EL M4 0.7 7 8.1 6 8 70 22.7 CAD RFQ
SHA-M4-80-EL M4 0.7 7 8.1 6 8 80 26 CAD RFQ
SHA-M5-20-EL M5 0.8 8 9.2 7.5 10 20 8.2 CAD RFQ
SHA-M5-25-EL M5 0.8 8 9.2 7.5 10 25 10.3 CAD RFQ
SHA-M5-30-EL M5 0.8 8 9.2 7.5 10 30 12.4 CAD RFQ
SHA-M5-35-EL M5 0.8 8 9.2 7.5 10 35 14.5 CAD RFQ
SHA-M5-40-EL M5 0.8 8 9.2 7.5 10 40 16.7 CAD RFQ
SHA-M5-45-EL M5 0.8 8 9.2 7.5 10 45 18.8 CAD RFQ
SHA-M5-50-EL M5 0.8 8 9.2 7.5 10 50 20.9 CAD RFQ
SHA-M5-60-EL M5 0.8 8 9.2 7.5 10 60 25.1 CAD RFQ
SHA-M5-70-EL M5 0.8 8 9.2 7.5 10 70 29.3 CAD RFQ
SHA-M5-80-EL M5 0.8 8 9.2 7.5 10 80 33.6 CAD RFQ
SHA-M5-90-EL M5 0.8 8 9.2 7.5 10 90 37.8 CAD RFQ
SHA-M5-100-EL M5 0.8 8 9.2 7.5 10 100 42 CAD RFQ
SHA-M6-25-EL M6 1 10 11.5 9 12 25 16 CAD RFQ
SHA-M6-30-EL M6 1 10 11.5 9 12 30 19.4 CAD RFQ
SHA-M6-35-EL M6 1 10 11.5 9 12 35 22.7 CAD RFQ
SHA-M6-40-EL M6 1 10 11.5 9 12 40 26.1 CAD RFQ
SHA-M6-45-EL M6 1 10 11.5 9 12 45 29.4 CAD RFQ
SHA-M6-50-EL M6 1 10 11.5 9 12 50 32.8 CAD RFQ
SHA-M6-60-EL M6 1 10 11.5 9 12 60 39.5 CAD RFQ
SHA-M6-70-EL M6 1 10 11.5 9 12 70 46.2 CAD RFQ
SHA-M6-80-EL M6 1 10 11.5 9 12 80 53 CAD RFQ
SHA-M6-90-EL M6 1 10 11.5 9 12 90 60 CAD RFQ
SHA-M6-100-EL M6 1 10 11.5 9 12 100 66.4 CAD RFQ
SHA-M6-120-EL M6 1 10 11.5 9 12 120 80 CAD RFQ
SHA-M6-150-EL M6 1 10 11.5 9 12 150 100 CAD RFQ
SHA-M8-35-EL M8 1.25 13 15 12 16 35 38 CAD RFQ
SHA-M8-40-EL M8 1.25 13 15 12 16 40 43.7 CAD RFQ
SHA-M8-45-EL M8 1.25 13 15 12 16 45 49.5 CAD RFQ
SHA-M8-50-EL M8 1.25 13 15 12 16 50 55.2 CAD RFQ
SHA-M8-60-EL M8 1.25 13 15 12 16 60 66.7 CAD RFQ
SHA-M8-70-EL M8 1.25 13 15 12 16 70 78.2 CAD RFQ
SHA-M8-80-EL M8 1.25 13 15 12 16 80 90 CAD RFQ
SHA-M8-90-EL M8 1.25 13 15 12 16 90 101 CAD RFQ
SHA-M8-100-EL M8 1.25 13 15 12 16 100 112.6 CAD RFQ
SHA-M8-120-EL M8 1.25 13 15 12 16 120 135.6 CAD RFQ
SHA-M8-150-EL M8 1.25 13 15 12 16 150 170 CAD RFQ

Material/Finish

SHA-EL
Made of Steel
Main body SUM22L
Electroless Nickel Plating

Characteristics

  • Hexagon post for one side is male screw and the other side is female screw.
  • Two or more hexagon posts can be used in combination.

Related Services

Product List

Click here to see Hexagonpost

Click here to see Machine Elements