Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHA-M3-15-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 15 | 3.5 | CAD | RFQ |
| SHA-M3-20-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 20 | 4.7 | CAD | RFQ |
| SHA-M3-25-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 25 | 5.9 | CAD | RFQ |
| SHA-M3-30-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 30 | 7.2 | CAD | RFQ |
| SHA-M3-35-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 35 | 8.4 | CAD | RFQ |
| SHA-M3-40-EL | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 40 | 9.6 | CAD | RFQ |
Material/Finish
| SHA-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.






