Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHA-M4-20-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 20 | 6.4 | CAD | RFQ |
| SHA-M4-25-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 25 | 8 | CAD | RFQ |
| SHA-M4-30-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 30 | 9.7 | CAD | RFQ |
| SHA-M4-35-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 35 | 11.3 | CAD | RFQ |
| SHA-M4-40-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 40 | 13 | CAD | RFQ |
| SHA-M4-45-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 45 | 14.6 | CAD | RFQ |
| SHA-M4-50-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 50 | 16.2 | CAD | RFQ |
| SHA-M4-60-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 60 | 19.5 | CAD | RFQ |
| SHA-M4-70-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 70 | 22.7 | CAD | RFQ |
| SHA-M4-80-EL | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 80 | 26 | CAD | RFQ |
Material/Finish
| SHA-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.






