NBK logo

  • Hexagonpost

SHA-M4-25-EL

Hexagon Post

Hexagon Post

Dimension Drawing

SHA-ELHexagon Post寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C E Lf L Mass
(g)
CAD
Download
Cart
SHA-M4-25-EL M4 0.7 7 8.1 6 8 25 8 CAD RFQ

Material/Finish

SHA-EL
Made of Steel
Main body SUM22L
Electroless Nickel Plating

Characteristics

  • Hexagon post for one side is male screw and the other side is female screw.
  • Two or more hexagon posts can be used in combination.

Related Services

Product List

Click here to see SHA-M4-EL

Click here to see SHA-EL