Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHA-M8-35-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 35 | 38 | CAD | RFQ |
| SHA-M8-40-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 40 | 43.7 | CAD | RFQ |
| SHA-M8-45-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 45 | 49.5 | CAD | RFQ |
| SHA-M8-50-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 50 | 55.2 | CAD | RFQ |
| SHA-M8-60-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 60 | 66.7 | CAD | RFQ |
| SHA-M8-70-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 70 | 78.2 | CAD | RFQ |
| SHA-M8-80-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 80 | 90 | CAD | RFQ |
| SHA-M8-90-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 90 | 101 | CAD | RFQ |
| SHA-M8-100-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 100 | 112.6 | CAD | RFQ |
| SHA-M8-120-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 120 | 135.6 | CAD | RFQ |
| SHA-M8-150-EL | M8 | 1.25 | 13 | 15 | 12 | 16 | 150 | 170 | CAD | RFQ |
Material/Finish
| SHA-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.






