• Hexagonpost

SHAL/Hex Standoffs - Stainless Steel SUS316L

Dimension Drawing

SHALHex Standoffs - Stainless Steel SUS316L寸法図

To distinguish SHAL (SUS316L) from SHAS (SUS304), SHAL has a groove on its post.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
L
All
20
25
30
35
40
45
50
60
70
80
90
100
120
150

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C (Approx.) E Lf L Mass
(g)
CAD
Download
Cart
SHAL-M5-20 M5 0.8 8 9.2 7.5 10 20 8.2 CAD RFQ
SHAL-M5-25 M5 0.8 8 9.2 7.5 10 25 10.3 CAD RFQ
SHAL-M5-30 M5 0.8 8 9.2 7.5 10 30 12.4 CAD RFQ
SHAL-M5-35 M5 0.8 8 9.2 7.5 10 35 14.5 CAD RFQ
SHAL-M5-40 M5 0.8 8 9.2 7.5 10 40 16.7 CAD RFQ
SHAL-M5-45 M5 0.8 8 9.2 7.5 10 45 18.8 CAD RFQ
SHAL-M5-50 M5 0.8 8 9.2 7.5 10 50 20.9 CAD RFQ
SHAL-M5-60 M5 0.8 8 9.2 7.5 10 60 25.1 CAD RFQ
SHAL-M5-70 M5 0.8 8 9.2 7.5 10 70 29.3 CAD RFQ
SHAL-M5-80 M5 0.8 8 9.2 7.5 10 80 33.6 CAD RFQ
SHAL-M5-90 M5 0.8 8 9.2 7.5 10 90 37.8 CAD RFQ
SHAL-M5-100 M5 0.8 8 9.2 7.5 10 100 42 CAD RFQ
SHAL-M6-25 M6 1 10 11.5 9 12 25 16 CAD RFQ
SHAL-M6-30 M6 1 10 11.5 9 12 30 19.4 CAD RFQ
SHAL-M6-35 M6 1 10 11.5 9 12 35 22.7 CAD RFQ
SHAL-M6-40 M6 1 10 11.5 9 12 40 26.1 CAD RFQ
SHAL-M6-45 M6 1 10 11.5 9 12 45 29.4 CAD RFQ
SHAL-M6-50 M6 1 10 11.5 9 12 50 32.8 CAD RFQ
SHAL-M6-60 M6 1 10 11.5 9 12 60 39.5 CAD RFQ
SHAL-M6-70 M6 1 10 11.5 9 12 70 46.2 CAD RFQ
SHAL-M6-80 M6 1 10 11.5 9 12 80 53 CAD RFQ
SHAL-M6-90 M6 1 10 11.5 9 12 90 60 CAD RFQ
SHAL-M6-100 M6 1 10 11.5 9 12 100 66.4 CAD RFQ
SHAL-M6-120 M6 1 10 11.5 9 12 120 80 CAD RFQ
SHAL-M6-150 M6 1 10 11.5 9 12 150 100 CAD RFQ
SHAL-M8-35 M8 1.25 13 15 12 16 35 38 CAD RFQ
SHAL-M8-40 M8 1.25 13 15 12 16 40 43.7 CAD RFQ
SHAL-M8-45 M8 1.25 13 15 12 16 45 49.5 CAD RFQ
SHAL-M8-50 M8 1.25 13 15 12 16 50 55.2 CAD RFQ
SHAL-M8-60 M8 1.25 13 15 12 16 60 66.7 CAD RFQ
SHAL-M8-70 M8 1.25 13 15 12 16 70 78.2 CAD RFQ
SHAL-M8-80 M8 1.25 13 15 12 16 80 90 CAD RFQ
SHAL-M8-90 M8 1.25 13 15 12 16 90 101 CAD RFQ
SHAL-M8-100 M8 1.25 13 15 12 16 100 112.6 CAD RFQ
SHAL-M8-120 M8 1.25 13 15 12 16 120 135.6 CAD RFQ
SHAL-M8-150 M8 1.25 13 15 12 16 150 170 CAD RFQ
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
SHAL
Main Body SUS316L

Characteristics

  • Hexagon post with male screw on one end and female screw on the other.
  • Two or more hexagon posts can also be used in combination.
  • Made of SUS316L. It has excellent corrosion resistance.

Related Services

Product List

Click here to see Hexagonpost

Click here to see Machine Elements