Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C (Approx.) | E | Lf | L | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|
SHAL-M5-20 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 20 | 8.2 | CAD | RFQ |
SHAL-M5-25 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 25 | 10.3 | CAD | RFQ |
SHAL-M5-30 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 30 | 12.4 | CAD | RFQ |
SHAL-M5-35 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 35 | 14.5 | CAD | RFQ |
SHAL-M5-40 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 40 | 16.7 | CAD | RFQ |
SHAL-M5-45 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 45 | 18.8 | CAD | RFQ |
SHAL-M5-50 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 50 | 20.9 | CAD | RFQ |
SHAL-M5-60 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 60 | 25.1 | CAD | RFQ |
SHAL-M5-70 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 70 | 29.3 | CAD | RFQ |
SHAL-M5-80 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 80 | 33.6 | CAD | RFQ |
SHAL-M5-90 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 90 | 37.8 | CAD | RFQ |
SHAL-M5-100 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 100 | 42 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHAL | |
---|---|
Main Body | SUS316L |
Characteristics
- Hexagon post with male screw on one end and female screw on the other.
- Two or more hexagon posts can also be used in combination.
- Made of SUS316L. It has excellent corrosion resistance.