Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C (Approx.) | E | Lf | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHAL-M5-100 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 100 | 42 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SHAL | |
|---|---|
| Main Body | SUS316L |
Characteristics
- Hexagon post with male screw on one end and female screw on the other.
- Two or more hexagon posts can also be used in combination.
- Made of SUS316L. It has excellent corrosion resistance.






