Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C (Approx.) | E | Lf | L | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|
SHAL-M6-25 | M6 | 1 | 10 | 11.5 | 9 | 12 | 25 | 16 | CAD | RFQ |
SHAL-M6-30 | M6 | 1 | 10 | 11.5 | 9 | 12 | 30 | 19.4 | CAD | RFQ |
SHAL-M6-35 | M6 | 1 | 10 | 11.5 | 9 | 12 | 35 | 22.7 | CAD | RFQ |
SHAL-M6-40 | M6 | 1 | 10 | 11.5 | 9 | 12 | 40 | 26.1 | CAD | RFQ |
SHAL-M6-45 | M6 | 1 | 10 | 11.5 | 9 | 12 | 45 | 29.4 | CAD | RFQ |
SHAL-M6-50 | M6 | 1 | 10 | 11.5 | 9 | 12 | 50 | 32.8 | CAD | RFQ |
SHAL-M6-60 | M6 | 1 | 10 | 11.5 | 9 | 12 | 60 | 39.5 | CAD | RFQ |
SHAL-M6-70 | M6 | 1 | 10 | 11.5 | 9 | 12 | 70 | 46.2 | CAD | RFQ |
SHAL-M6-80 | M6 | 1 | 10 | 11.5 | 9 | 12 | 80 | 53 | CAD | RFQ |
SHAL-M6-90 | M6 | 1 | 10 | 11.5 | 9 | 12 | 90 | 60 | CAD | RFQ |
SHAL-M6-100 | M6 | 1 | 10 | 11.5 | 9 | 12 | 100 | 66.4 | CAD | RFQ |
SHAL-M6-120 | M6 | 1 | 10 | 11.5 | 9 | 12 | 120 | 80 | CAD | RFQ |
SHAL-M6-150 | M6 | 1 | 10 | 11.5 | 9 | 12 | 150 | 100 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHAL | |
---|---|
Main Body | SUS316L |
Characteristics
- Hexagon post with male screw on one end and female screw on the other.
- Two or more hexagon posts can also be used in combination.
- Made of SUS316L. It has excellent corrosion resistance.