NBK logo

  • Hexagonpost

SHAL-M6-30

Hex Standoffs - Stainless Steel SUS316L

Dimension Drawing

SHALHex Standoffs - Stainless Steel SUS316L寸法図

To distinguish SHAL (SUS316L) from SHAS (SUS304), SHAL has a groove on its post.

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C (Approx.) E Lf L Mass
(g)
CAD
Download
Cart
SHAL-M6-30 M6 1 10 11.5 9 12 30 19.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B C (Approx.) E Lf L Mass
(g)
CAD
Download
Cart
SHAL-M6-30 M6 1 10 11.5 9 12 30 19.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B C (Approx.) E Lf L Mass
(g)
CAD
Download
Cart
SHAL-M6-30 M6 1 10 11.5 9 12 30 19.4 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B C (Approx.) E Lf L Mass
(g)
CAD
Download
Cart
SHAL-M6-30 M6 1 10 11.5 9 12 30 19.4 CAD RFQ

Material/Finish

SHAL
Main Body SUS316L

Characteristics

  • Hexagon post with male screw on one end and female screw on the other.
  • Two or more hexagon posts can also be used in combination.
  • Made of SUS316L. It has excellent corrosion resistance.

Related Services

Product List

Click here to see SHAL-M6

Click here to see SHAL