Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C (Approx.) | E | Lf | L | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|
SHAL-M8-35 | M8 | 1.25 | 13 | 15 | 12 | 16 | 35 | 38 | CAD | RFQ |
SHAL-M8-40 | M8 | 1.25 | 13 | 15 | 12 | 16 | 40 | 43.7 | CAD | RFQ |
SHAL-M8-45 | M8 | 1.25 | 13 | 15 | 12 | 16 | 45 | 49.5 | CAD | RFQ |
SHAL-M8-50 | M8 | 1.25 | 13 | 15 | 12 | 16 | 50 | 55.2 | CAD | RFQ |
SHAL-M8-60 | M8 | 1.25 | 13 | 15 | 12 | 16 | 60 | 66.7 | CAD | RFQ |
SHAL-M8-70 | M8 | 1.25 | 13 | 15 | 12 | 16 | 70 | 78.2 | CAD | RFQ |
SHAL-M8-80 | M8 | 1.25 | 13 | 15 | 12 | 16 | 80 | 90 | CAD | RFQ |
SHAL-M8-90 | M8 | 1.25 | 13 | 15 | 12 | 16 | 90 | 101 | CAD | RFQ |
SHAL-M8-100 | M8 | 1.25 | 13 | 15 | 12 | 16 | 100 | 112.6 | CAD | RFQ |
SHAL-M8-120 | M8 | 1.25 | 13 | 15 | 12 | 16 | 120 | 135.6 | CAD | RFQ |
SHAL-M8-150 | M8 | 1.25 | 13 | 15 | 12 | 16 | 150 | 170 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SHAL | |
---|---|
Main Body | SUS316L |
Characteristics
- Hexagon post with male screw on one end and female screw on the other.
- Two or more hexagon posts can also be used in combination.
- Made of SUS316L. It has excellent corrosion resistance.