Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | E | Lf | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHAS-M3-15 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 15 | 3.5 | CAD | RFQ |
| SHAS-M3-20 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 20 | 4.7 | CAD | RFQ |
| SHAS-M3-25 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 25 | 5.9 | CAD | RFQ |
| SHAS-M3-30 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 30 | 7.2 | CAD | RFQ |
| SHAS-M3-35 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 35 | 8.4 | CAD | RFQ |
| SHAS-M3-40 | M3 | 0.5 | 6 | 6.9 | 4.5 | 6 | 40 | 9.6 | CAD | RFQ |
| SHAS-M4-20 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 20 | 6.4 | CAD | RFQ |
| SHAS-M4-25 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 25 | 8 | CAD | RFQ |
| SHAS-M4-30 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 30 | 9.7 | CAD | RFQ |
| SHAS-M4-35 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 35 | 11.3 | CAD | RFQ |
| SHAS-M4-40 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 40 | 13 | CAD | RFQ |
| SHAS-M4-45 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 45 | 14.6 | CAD | RFQ |
| SHAS-M4-50 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 50 | 16.2 | CAD | RFQ |
| SHAS-M4-60 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 60 | 19.5 | CAD | RFQ |
| SHAS-M4-70 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 70 | 22.7 | CAD | RFQ |
| SHAS-M4-80 | M4 | 0.7 | 7 | 8.1 | 6 | 8 | 80 | 26 | CAD | RFQ |
| SHAS-M5-20 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 20 | 8.2 | CAD | RFQ |
| SHAS-M5-25 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 25 | 10.3 | CAD | RFQ |
| SHAS-M5-30 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 30 | 12.4 | CAD | RFQ |
| SHAS-M5-35 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 35 | 14.5 | CAD | RFQ |
| SHAS-M5-40 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 40 | 16.7 | CAD | RFQ |
| SHAS-M5-45 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 45 | 18.8 | CAD | RFQ |
| SHAS-M5-50 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 50 | 20.9 | CAD | RFQ |
| SHAS-M5-60 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 60 | 25.1 | CAD | RFQ |
| SHAS-M5-70 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 70 | 29.3 | CAD | RFQ |
| SHAS-M5-80 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 80 | 33.6 | CAD | RFQ |
| SHAS-M5-90 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 90 | 37.8 | CAD | RFQ |
| SHAS-M5-100 | M5 | 0.8 | 8 | 9.2 | 7.5 | 10 | 100 | 42 | CAD | RFQ |
| SHAS-M6-25 | M6 | 1 | 10 | 11.5 | 9 | 12 | 25 | 16 | CAD | RFQ |
| SHAS-M6-30 | M6 | 1 | 10 | 11.5 | 9 | 12 | 30 | 19.4 | CAD | RFQ |
| SHAS-M6-35 | M6 | 1 | 10 | 11.5 | 9 | 12 | 35 | 22.7 | CAD | RFQ |
| SHAS-M6-40 | M6 | 1 | 10 | 11.5 | 9 | 12 | 40 | 26.1 | CAD | RFQ |
| SHAS-M6-45 | M6 | 1 | 10 | 11.5 | 9 | 12 | 45 | 29.4 | CAD | RFQ |
| SHAS-M6-50 | M6 | 1 | 10 | 11.5 | 9 | 12 | 50 | 32.8 | CAD | RFQ |
| SHAS-M6-60 | M6 | 1 | 10 | 11.5 | 9 | 12 | 60 | 39.5 | CAD | RFQ |
| SHAS-M6-70 | M6 | 1 | 10 | 11.5 | 9 | 12 | 70 | 46.2 | CAD | RFQ |
| SHAS-M6-80 | M6 | 1 | 10 | 11.5 | 9 | 12 | 80 | 53 | CAD | RFQ |
| SHAS-M6-90 | M6 | 1 | 10 | 11.5 | 9 | 12 | 90 | 60 | CAD | RFQ |
| SHAS-M6-100 | M6 | 1 | 10 | 11.5 | 9 | 12 | 100 | 66.4 | CAD | RFQ |
| SHAS-M6-120 | M6 | 1 | 10 | 11.5 | 9 | 12 | 120 | 80 | CAD | RFQ |
| SHAS-M6-150 | M6 | 1 | 10 | 11.5 | 9 | 12 | 150 | 100 | CAD | RFQ |
| SHAS-M8-35 | M8 | 1.25 | 13 | 15 | 12 | 16 | 35 | 38 | CAD | RFQ |
| SHAS-M8-40 | M8 | 1.25 | 13 | 15 | 12 | 16 | 40 | 43.7 | CAD | RFQ |
| SHAS-M8-45 | M8 | 1.25 | 13 | 15 | 12 | 16 | 45 | 49.5 | CAD | RFQ |
| SHAS-M8-50 | M8 | 1.25 | 13 | 15 | 12 | 16 | 50 | 55.2 | CAD | RFQ |
| SHAS-M8-60 | M8 | 1.25 | 13 | 15 | 12 | 16 | 60 | 66.7 | CAD | RFQ |
| SHAS-M8-70 | M8 | 1.25 | 13 | 15 | 12 | 16 | 70 | 78.2 | CAD | RFQ |
| SHAS-M8-80 | M8 | 1.25 | 13 | 15 | 12 | 16 | 80 | 90 | CAD | RFQ |
| SHAS-M8-90 | M8 | 1.25 | 13 | 15 | 12 | 16 | 90 | 101 | CAD | RFQ |
| SHAS-M8-100 | M8 | 1.25 | 13 | 15 | 12 | 16 | 100 | 112.6 | CAD | RFQ |
| SHAS-M8-120 | M8 | 1.25 | 13 | 15 | 12 | 16 | 120 | 135.6 | CAD | RFQ |
| SHAS-M8-150 | M8 | 1.25 | 13 | 15 | 12 | 16 | 150 | 170 | CAD | RFQ |
Material/Finish
| SHAS Made of Stainless Steel |
|
|---|---|
| Main body | SUS304 |
Characteristics
- Hexagon post for one side is male screw and the other side is female screw.
- Two or more hexagon posts can be used in combination.