NBK logo

  • Hexagonpost

SHAS-M5-35

Hexagon Post

Hexagon Post

Dimension Drawing

SHASHexagon Post寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C E Lf L Mass
(g)
CAD
Download
Cart
SHAS-M5-35 M5 0.8 8 9.2 7.5 10 35 14.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B C E Lf L Mass
(g)
CAD
Download
Cart
SHAS-M5-35 M5 0.8 8 9.2 7.5 10 35 14.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B C E Lf L Mass
(g)
CAD
Download
Cart
SHAS-M5-35 M5 0.8 8 9.2 7.5 10 35 14.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch B C E Lf L Mass
(g)
CAD
Download
Cart
SHAS-M5-35 M5 0.8 8 9.2 7.5 10 35 14.5 CAD RFQ

Material/Finish

SHAS
Made of Stainless Steel
Main body SUS304

Characteristics

  • Hexagon post for one side is male screw and the other side is female screw.
  • Two or more hexagon posts can be used in combination.

Related Services

Product List

Click here to see SHAS-M5

Click here to see SHAS