Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHB-M3-15-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 15 | 2.9 | CAD | RFQ |
| SHB-M3-20-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 20 | 4.1 | CAD | RFQ |
| SHB-M3-25-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 25 | 5.3 | CAD | RFQ |
| SHB-M3-30-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 30 | 6.6 | CAD | RFQ |
| SHB-M3-35-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 35 | 7.8 | CAD | RFQ |
| SHB-M3-40-EL | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 40 | 9 | CAD | RFQ |
| SHB-M4-20-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 20 | 5 | CAD | RFQ |
| SHB-M4-25-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 25 | 6.7 | CAD | RFQ |
| SHB-M4-30-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 30 | 8.3 | CAD | RFQ |
| SHB-M4-35-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 35 | 10 | CAD | RFQ |
| SHB-M4-40-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 40 | 11.7 | CAD | RFQ |
| SHB-M4-45-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 45 | 13.3 | CAD | RFQ |
| SHB-M4-50-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 50 | 15 | CAD | RFQ |
| SHB-M4-60-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 60 | 18.3 | CAD | RFQ |
| SHB-M4-70-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 70 | 21.7 | CAD | RFQ |
| SHB-M4-80-EL | M4 | 0.7 | 7 | 8.1 | 8 | 8 | 80 | 25 | CAD | RFQ |
| SHB-M5-20-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 20 | 5.5 | CAD | RFQ |
| SHB-M5-25-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 25 | 7.7 | CAD | RFQ |
| SHB-M5-30-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 30 | 9.8 | CAD | RFQ |
| SHB-M5-35-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 35 | 12 | CAD | RFQ |
| SHB-M5-40-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 40 | 14 | CAD | RFQ |
| SHB-M5-45-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 45 | 16.3 | CAD | RFQ |
| SHB-M5-50-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 50 | 18.4 | CAD | RFQ |
| SHB-M5-60-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 60 | 22.8 | CAD | RFQ |
| SHB-M5-70-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 70 | 27.1 | CAD | RFQ |
| SHB-M5-80-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 80 | 31.4 | CAD | RFQ |
| SHB-M5-90-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 90 | 35.7 | CAD | RFQ |
| SHB-M5-100-EL | M5 | 0.8 | 8 | 9.2 | 10 | 10 | 100 | 40 | CAD | RFQ |
| SHB-M6-25-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 25 | 11 | CAD | RFQ |
| SHB-M6-30-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 30 | 14.5 | CAD | RFQ |
| SHB-M6-35-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 35 | 18 | CAD | RFQ |
| SHB-M6-40-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 40 | 21.4 | CAD | RFQ |
| SHB-M6-45-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 45 | 25 | CAD | RFQ |
| SHB-M6-50-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 50 | 28.4 | CAD | RFQ |
| SHB-M6-60-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 60 | 35.4 | CAD | RFQ |
| SHB-M6-70-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 70 | 42.3 | CAD | RFQ |
| SHB-M6-80-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 80 | 49.3 | CAD | RFQ |
| SHB-M6-90-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 90 | 56.2 | CAD | RFQ |
| SHB-M6-100-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 100 | 63.2 | CAD | RFQ |
| SHB-M6-120-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 120 | 77 | CAD | RFQ |
| SHB-M6-150-EL | M6 | 1 | 10 | 11.5 | 12 | 12 | 150 | 98 | CAD | RFQ |
| SHB-M8-35-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 35 | 27 | CAD | RFQ |
| SHB-M8-40-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 40 | 33 | CAD | RFQ |
| SHB-M8-45-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 45 | 39.3 | CAD | RFQ |
| SHB-M8-50-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 50 | 45.4 | CAD | RFQ |
| SHB-M8-60-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 60 | 57.7 | CAD | RFQ |
| SHB-M8-70-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 70 | 70 | CAD | RFQ |
| SHB-M8-80-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 80 | 82.2 | CAD | RFQ |
| SHB-M8-90-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 90 | 94.4 | CAD | RFQ |
| SHB-M8-100-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 100 | 106.7 | CAD | RFQ |
| SHB-M8-120-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 120 | 131.2 | CAD | RFQ |
| SHB-M8-150-EL | M8 | 1.25 | 13 | 15 | 16 | 16 | 150 | 168 | CAD | RFQ |
Material/Finish
| SHB-EL Made of Steel |
|
|---|---|
| Main body | SUM22L Electroless Nickel Plating |
Characteristics
- Hexagon post for both-side female screw.