• Hexagonpost

SHB-M3-20-EL

Hexagon Post

Hexagon Post

Dimension Drawing

SHB-ELHexagon Post寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch B C Lf1 Lf2 L Mass
(g)
CAD
Download
Cart
SHB-M3-20-EL M3 0.5 6 6.9 6 6 20 4.1 CAD RFQ

Material/Finish

SHB-EL
Made of Steel
Main body SUM22L
Electroless Nickel Plating

Characteristics

  • Hexagon post for both-side female screw.

Related Services

Product List

Click here to see SHB-M3-EL

Click here to see SHB-EL