Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHBS-M3-15 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 15 | 2.9 | CAD | RFQ |
| SHBS-M3-20 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 20 | 4.1 | CAD | RFQ |
| SHBS-M3-25 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 25 | 5.3 | CAD | RFQ |
| SHBS-M3-30 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 30 | 6.6 | CAD | RFQ |
| SHBS-M3-35 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 35 | 7.8 | CAD | RFQ |
| SHBS-M3-40 | M3 | 0.5 | 6 | 6.9 | 6 | 6 | 40 | 9 | CAD | RFQ |
Material/Finish
| SHBS Made of Stainless Steel |
|
|---|---|
| Main body | SUS304 |
Characteristics
- Hexagon post for both-side female screw.






