Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHBS-M6-25 | M6 | 1 | 10 | 11.5 | 12 | 12 | 25 | 11 | CAD | RFQ |
| SHBS-M6-30 | M6 | 1 | 10 | 11.5 | 12 | 12 | 30 | 14.5 | CAD | RFQ |
| SHBS-M6-35 | M6 | 1 | 10 | 11.5 | 12 | 12 | 35 | 18 | CAD | RFQ |
| SHBS-M6-40 | M6 | 1 | 10 | 11.5 | 12 | 12 | 40 | 21.4 | CAD | RFQ |
| SHBS-M6-45 | M6 | 1 | 10 | 11.5 | 12 | 12 | 45 | 25 | CAD | RFQ |
| SHBS-M6-50 | M6 | 1 | 10 | 11.5 | 12 | 12 | 50 | 28.4 | CAD | RFQ |
| SHBS-M6-60 | M6 | 1 | 10 | 11.5 | 12 | 12 | 60 | 35.4 | CAD | RFQ |
| SHBS-M6-70 | M6 | 1 | 10 | 11.5 | 12 | 12 | 70 | 42.3 | CAD | RFQ |
| SHBS-M6-80 | M6 | 1 | 10 | 11.5 | 12 | 12 | 80 | 49.3 | CAD | RFQ |
| SHBS-M6-90 | M6 | 1 | 10 | 11.5 | 12 | 12 | 90 | 56.2 | CAD | RFQ |
| SHBS-M6-100 | M6 | 1 | 10 | 11.5 | 12 | 12 | 100 | 63.2 | CAD | RFQ |
| SHBS-M6-120 | M6 | 1 | 10 | 11.5 | 12 | 12 | 120 | 77 | CAD | RFQ |
| SHBS-M6-150 | M6 | 1 | 10 | 11.5 | 12 | 12 | 150 | 98 | CAD | RFQ |
Material/Finish
| SHBS Made of Stainless Steel |
|
|---|---|
| Main body | SUS304 |
Characteristics
- Hexagon post for both-side female screw.






