Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | C | Lf1 | Lf2 | L | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| SHBS-M8-35 | M8 | 1.25 | 13 | 15 | 16 | 16 | 35 | 27 | CAD | RFQ |
| SHBS-M8-40 | M8 | 1.25 | 13 | 15 | 16 | 16 | 40 | 33 | CAD | RFQ |
| SHBS-M8-45 | M8 | 1.25 | 13 | 15 | 16 | 16 | 45 | 39.3 | CAD | RFQ |
| SHBS-M8-50 | M8 | 1.25 | 13 | 15 | 16 | 16 | 50 | 45.4 | CAD | RFQ |
| SHBS-M8-60 | M8 | 1.25 | 13 | 15 | 16 | 16 | 60 | 57.7 | CAD | RFQ |
| SHBS-M8-70 | M8 | 1.25 | 13 | 15 | 16 | 16 | 70 | 70 | CAD | RFQ |
| SHBS-M8-80 | M8 | 1.25 | 13 | 15 | 16 | 16 | 80 | 82.2 | CAD | RFQ |
| SHBS-M8-90 | M8 | 1.25 | 13 | 15 | 16 | 16 | 90 | 94.4 | CAD | RFQ |
| SHBS-M8-100 | M8 | 1.25 | 13 | 15 | 16 | 16 | 100 | 106.7 | CAD | RFQ |
| SHBS-M8-120 | M8 | 1.25 | 13 | 15 | 16 | 16 | 120 | 131.2 | CAD | RFQ |
| SHBS-M8-150 | M8 | 1.25 | 13 | 15 | 16 | 16 | 150 | 168 | CAD | RFQ |
Material/Finish
| SHBS Made of Stainless Steel |
|
|---|---|
| Main body | SUS304 |
Characteristics
- Hexagon post for both-side female screw.






