Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | Qty per Pack | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|
SPA-M3-10-HA | M3 | 0.5 | 10 | 5.5 | 6 | 10 | 0.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SPA-HA | |
---|---|
Main Body | RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6) (Black) |
Heat Resistance Temperature*2 | 105℃ |
*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Characteristics
- RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
- It is highly fatigue-resistant and has excellent creep and heat insulation properties.
- While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
- The properties and precautions of plastic screws⇒Plastic Screws
Application
Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,plating facilities, automobiles, airplanes, aerospace devices, etc.