NBK logo

  • Hexagonpost

SPA-M4-10-HA

Plastic Screws - Hex Posts - RENY

Dimension Drawing

SPA-HAPlastic Screws - Hex Posts - RENY寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
Cart
SPA-M4-10-HA M4 0.7 10 6 6 10 0.63 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
Cart
SPA-M4-10-HA M4 0.7 10 6 6 10 0.63 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
Cart
SPA-M4-10-HA M4 0.7 10 6 6 10 0.63 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Qty per Pack Mass
(g)
CAD
Download
Cart
SPA-M4-10-HA M4 0.7 10 6 6 10 0.63 CAD RFQ

Material/Finish

SPA-HA
Main Body RENYTM*1 (50% Glass Fiber Reinforced Polyamide MXD6)
(Black)
Heat Resistance Temperature*2 105℃

*1: RENYTM is a trademark or registered trademark of Mitsubishi Gas Chemical Company, Inc.
*2: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Characteristics

  • RENYTM is a thermoplastic engineering plastic with excellent tensile and bending strength.
  • It is highly fatigue-resistant and has excellent creep and heat insulation properties.
  • While it is nearly as strong as metal, its weight is approximately 1/5 of iron.
  • The properties and precautions of plastic screws⇒Plastic Screws

Application

Heat insulation and dew condensation prevention of electric and electronic devices and refrigerating and freezing facilities / Weight saving of offshore instruments,
plating facilities, automobiles, airplanes, aerospace devices, etc.

Related Services

Product List

Click here to see SPA-M4-HA