Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | Qty per Pack | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|
SPE-M4-5-HB | M4 | 0.7 | 5 | 7 | 5 | 0.22 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SPE-HB | |
---|---|
Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
Heat Resistance Temperature*1 | 260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Characteristics
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The properties and precautions of plastic screws⇒Plastic Screws
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps