NBK logo

  • Hexagonpost

SPE-M4-8-HB

Plastic Screws - Hex Posts - PEEK

Dimension Drawing

SPE-HBPlastic Screws - Hex Posts - PEEK寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B Qty per Pack Mass
(g)
CAD
Download
Cart
SPE-M4-8-HB M4 0.7 8 7 5 0.35 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B Qty per Pack Mass
(g)
CAD
Download
Cart
SPE-M4-8-HB M4 0.7 8 7 5 0.35 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B Qty per Pack Mass
(g)
CAD
Download
Cart
SPE-M4-8-HB M4 0.7 8 7 5 0.35 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B Qty per Pack Mass
(g)
CAD
Download
Cart
SPE-M4-8-HB M4 0.7 8 7 5 0.35 CAD RFQ

Material/Finish

SPE-HB
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance Temperature*1 260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Characteristics

  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The properties and precautions of plastic screws⇒Plastic Screws

Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Related Services

Product List

Click here to see SPE-M4-HB

Click here to see SPE-HB