Indicators
About Indicators
Indicators are machine elements which display counts.
Digital position indicators are set on the feed rotation axis to display digitally the workpiece travel distance.
Digital display enables setup to be reproduced easily without relying on the operator's individual knacks or sensations, effectively streamlining and standardizing work.
| Image | ![]() |
![]() |
|||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Digicollars | Bore Diameter Collars | |||||||
| Part Number | RNCL | RNCL-R | |||||||
| Feature | Encoder for Length measurement All-in-one with Indicator |
Collar for RNCL | |||||||
| CAD | CAD | CAD | |||||||
| Specifications | Specifications | Specifications | |||||||
| List | RNCL-300 | RNCL-R18 RNCL-R20 RNCL-R22 RNCL-R24 RNCL-R25 RNCL-R26 |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data