• Indicators

RNCL-R25

Bore Diameter Collars

Dimension Drawing

RNCL-RBore Diameter Collars寸法図

Unit : mm

Part Number d Mass
(g)
CAD
Download
Cart
RNCL-R25 25 90 CAD RFQ

With hex socket set screw without key.
Use the key provided with the main body of the Digicollar.

Material/Finish

RNCL-R
Main unit S45C
Ferrosoferric Oxide Film (Black)

Characteristics

  • Digicollar bore diameter collar.
  • Digicollar bore diameter can be changed to match the rotation shaft.
  • All products are provided with hex socket set screws.
  • Keys are not supplied. Use the key provided with the main body of the Digicollar.

Product List

Click here to see RNCL-R