• Knobs

CKT-40

Star Knob

Dimension Drawing

CKTStar Knob寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
CAD
Download
Cart
CKT-40 40 M8 1.25 14 25 13 18 75 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

CK / CKT
Main body FC200
Wrinkle Baking Paint (black)

Characteristics

  • Pilot hole / female screw can be selected by a product code.
    CK---- Pilot Hole
    CKT---- Female Screw

Related Services

Product List

Click here to see CKT

Click here to see Knobs