• Knobs

EAT-22

Metal Knob

Dimension Drawing

EATMetal Knob寸法図

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lc C s f d1 C H Mass
(g)
CAD
Download
Cart
EAT-22 22 1-M4 0.7 13 6.1 3 6 16 6.1 15 12 CAD RFQ

Hex socket set screw is provided.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

EAT
Main body Aluminum Alloy
Anodized

Characteristics

  • EAT-22 EAT-27 EAT-33 has symbol marks.

Related Services

Product List

Click here to see EAT

Click here to see Knobs