| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | d | H | Mass (g) |
Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KDC-10B-BK | 26 | M10 | 1.5 | 18 | 18 | 65 | 30 | BK | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KDC | |
|---|---|
| Grip | Nylon 6 (Various Color) |
| Thread Part | Brass |
Characteristics
- There are two color variations. They can be selected by the end symbol of the part number.
End SymbolBK---- Black
End Symbol RD---- Red






