Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lf | H | s | d | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| KDF-16-M3 | 16 | M3 | 0.5 | 5 | 11 | 2 | 11 | 4 | CAD | RFQ |
| KDF-16-M4 | 16 | M4 | 0.7 | 5 | 11 | 2 | 11 | 4 | CAD | RFQ |
| KDF-16-M5 | 16 | M5 | 0.8 | 5 | 11 | 2 | 11 | 4 | CAD | RFQ |
| KDF-20-M5 | 20 | M5 | 0.8 | 6 | 14 | 4 | 15 | 7 | CAD | RFQ |
| KDF-20-M6 | 20 | M6 | 1 | 6 | 14 | 4 | 15 | 6 | CAD | RFQ |
| KDF-25-M6 | 25 | M6 | 1 | 9 | 18 | 6 | 19 | 10 | CAD | RFQ |
| KDF-32-M6 | 32 | M6 | 1 | 8 | 18 | 6 | 24 | 18 | CAD | RFQ |
| KDF-32-M8 | 32 | M8 | 1.25 | 8 | 18 | 6 | 24 | 17 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KDF | |
|---|---|
| knob | Nylon 6 (Matte Black) |
| Thread Part | Made of Steel Trivalent Chromate Treatment |
Characteristics
- High quality. Human design.
- Dimple on the outer circumference enhances the operability.
- A rich variety of thread sizes from M3 to M8 are available.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KDM | Male Screw | Made of Steel |
| KDMS | Male Screw | Made of Stainless Steel |
| KDF | Female Screw | Made of Steel |
| KDFS | Female Screw | Made of Stainless Steel |
-
KDMS
KDFS (made of stainless steel) have two color variations. They can be selected by the end symbol of the part number.
End Symbol BK---- Matte black
End Symbol WH---- Matte white - White is optimal for use with medical equipment.