• Knobs

Dimple Knob

KDFS

  • Won the Good Design Award

Dimension Drawing

KDFSDimple Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
CAD
Download
Cart
KDFS-16-M3-BK 16 M3 0.5 5 11 2 11 4 CAD RFQ
KDFS-16-M3-WH 16 M3 0.5 5 11 2 11 4 CAD RFQ
KDFS-16-M4-BK 16 M4 0.7 5 11 2 11 4 CAD RFQ
KDFS-16-M4-WH 16 M4 0.7 5 11 2 11 4 CAD RFQ
KDFS-16-M5-BK 16 M5 0.8 5 11 2 11 4 CAD RFQ
KDFS-16-M5-WH 16 M5 0.8 5 11 2 11 4 CAD RFQ
KDFS-20-M5-BK 20 M5 0.8 6 14 4 15 7 CAD RFQ
KDFS-20-M5-WH 20 M5 0.8 6 14 4 15 7 CAD RFQ
KDFS-20-M6-BK 20 M6 1 6 14 4 15 6 CAD RFQ
KDFS-20-M6-WH 20 M6 1 6 14 4 15 6 CAD RFQ
KDFS-25-M5-BK 25 M5 0.8 9 18 6 19 11 CAD RFQ
KDFS-25-M5-WH 25 M5 0.8 9 18 6 19 11 CAD RFQ
KDFS-25-M6-BK 25 M6 1 9 18 6 19 10 CAD RFQ
KDFS-25-M6-WH 25 M6 1 9 18 6 19 10 CAD RFQ
KDFS-32-M6-BK 32 M6 1 8 18 6 24 18 CAD RFQ
KDFS-32-M6-WH 32 M6 1 8 18 6 24 18 CAD RFQ
KDFS-32-M8-BK 32 M8 1.25 8 18 6 24 17 CAD RFQ
KDFS-32-M8-WH 32 M8 1.25 8 18 6 24 17 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

KDFS
knob Nylon 6
(Various Color)
Thread Part SUS303

Characteristics

  • High quality. Human design.
  • Dimple on the outer circumference enhances the operability.
  • A rich variety of thread sizes from M3 to M8 are available.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KDM Male Screw Made of Steel
KDMS Male Screw Made of Stainless Steel
KDF Female Screw Made of Steel
KDFS Female Screw Made of Stainless Steel
  • KDMS KDFS (made of stainless steel) have two color variations. They can be selected by the end symbol of the part number.
    End Symbol BK---- Matte black
    End Symbol WH---- Matte white
  • White is optimal for use with medical equipment.

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements