Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KF-25-BK | 25 | M5 | 0.8 | 25 | 15 | 6 | 11 | 11 | BK | CAD | RFQ |
| KF-25-RD | 25 | M5 | 0.8 | 25 | 15 | 6 | 11 | 11 | RD | CAD | RFQ |
| KF-33-BK | 33 | M6 | 1 | 30 | 16.5 | 7 | 12 | 17 | BK | CAD | RFQ |
| KF-33-RD | 33 | M6 | 1 | 30 | 16.5 | 7 | 12 | 17 | RD | CAD | RFQ |
| KF-40-BK | 40 | M8 | 1.25 | 40 | 19 | 7.5 | 18 | 37 | BK | CAD | RFQ |
| KF-40-RD | 40 | M8 | 1.25 | 40 | 19 | 7.5 | 18 | 37 | RD | CAD | RFQ |
| KF-45-BK | 45 | M10 | 1.5 | 40 | 22 | 9 | 22 | 60 | BK | CAD | RFQ |
| KF-50-BK | 50 | M12 | 1.75 | 40 | 22 | 9 | 23 | 80 | BK | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KF | |
|---|---|
| knob | Nylon 6 (Various Color) |
| Thread Part | SS400 Trivalent Chromate Treatment |
Characteristics
- Male / female screw can be selected by a product code.
KF---- Male Screw
KGC---- Female Screw
- There are two color variations. They can be selected by the end symbol of the part number.
| End Symbol | Knob Color |
|---|---|
| BK | Black |
| RD | Red |