Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
Color | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KF-25-RD | 25 | M5 | 0.8 | 25 | 15 | 6 | 11 | 11 | RD | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KF | |
|---|---|
| knob | Nylon 6 (Various Color) |
| Thread Part | SS400 Trivalent Chromate Treatment |
Characteristics
- Male / female screw can be selected by a product code.
KF---- Male Screw
KGC---- Female Screw
- There are two color variations. They can be selected by the end symbol of the part number.
| End Symbol | Knob Color |
|---|---|
| BK | Black |
| RD | Red |






